1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Point Type Load Cell LC-4001

MEASUREMENT LOGGER

Single Point Type Load Cell LC-4001
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Weighing Platform Type
· Moisture-proof, small and lightweight type (four corners adjusted).
· Ultra-High Sensitivity, 10 mg High Resolution

Part Number
LC-4001-G120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,200.00

MEASUREMENT LOGGER 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Dust-proof and waterproof function Available Specification details Rated capacity (mass): 1.2 N (122.4 g)
Details of the dust-proof and waterproof performance IP22 Weight(kg) 0.26 Operating temperature and humidity range −5℃〜35℃

Please check the type/dimensions/specifications of the part LC-4001-G120 in the Single Point Type Load Cell LC-4001 series.