AD-4541-I Ultra Compact Analog Signal Conditioner

Brand :
A&D

Caution

    Product Description

    [Features]
    · Outputs signals received from bridge type sensors such as load cells, pressure sensors and strain gauges, as a current (4 to 20 mA).
    · Can be easily mounted to DIN rails or walls.
    · Small, thin and lightweight; making it easy to install
    · Calibration can be performed using volume control or correction switch methods
    · A wide zero adjustment range (±0.5 mV/V) and span adjustment range (0.4 to 3.2 mV/V) allow it to support a variety of bridge type sensors.
    · Uses spring clamp terminals that make wiring easy and crimp terminals unnecessary

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AD-4541-I Ultra Compact Analog Signal Conditioner | A&D | MISUMI Thailand