1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD-4531B Digital Indicator For Strain Gauge Sensor

AAD DIGITAL INDICATORS

AD-4531B Digital Indicator For Strain Gauge Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,153.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The AD-4531B is an indicator that transforms the voltage signal from the sensor (strain gauge) into a digital display at high speed.
[Features]
· Ideal for measuring load, pressure, torque, tension, etc.
· Digital span correction is possible without relying on actual load
· Zero correction value can be backed up
· Various hold functions, comparator function, latch function, chattering prevention function and power-on zeroing function

 
Part Number
AD-4531B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,153.94

AAD DIGITAL INDICATORS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

External dimension (W)(mm) 96$96$96$96 External dimensions (D)(mm) 127.5$127.5$127.5$127.5 External dimensions (H)(mm) 48$48$48$48
Power Supply 100 to 240 V AC (50/60 Hz) approx. 10 VA$100 to 240 V AC (50/60 Hz) approx. 10 VA$100 to 240 V AC (50/60 Hz) approx. 10 VA$100 to 240 V AC (50/60 Hz) approx. 10 VA Operating temperature and humidity range -10°C to 40°C / 85% RH or less (no condensation)$-10°C to 40°C / 85% RH or less (no condensation)$-10°C to 40°C / 85% RH or less (no condensation)$-10°C to 40°C / 85% RH or less (no condensation) Display Main display: LED (red), 7 segments 6 digits, character height 9.2 mm, minus display, Status display: 6 LEDs (red), total amount, net, hold, stable, zero, selected function in operation, 5 status marks$Main display: LED (red), 7 segments 6 digits, character height 9.2 mm, minus display, Status display: 6 LEDs (red), total amount, net, hold, stable, zero, selected function in operation, 5 status marks$Main display: LED (red), 7 segments 6 digits, character height 9.2 mm, minus display, Status display: 6 LEDs (red), total amount, net, hold, stable, zero, selected function in operation, 5 status marks$Main display: LED (red), 7 segments 6 digits, character height 9.2 mm, minus display, Status display: 6 LEDs (red), total amount, net, hold, stable, zero, selected function in operation, 5 status marks

Please check the type/dimensions/specifications of the part AD-4531B in the AD-4531B Digital Indicator For Strain Gauge Sensor series.