1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SD Series Cart Scale

SD Series Cart Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32,966.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A convenient cart scale for cart picking and weighing management of industrial waste.
[Features]
·The scale moves to the weighing location.
· Auto power-off function.
·After use, it can be folded and stored.
[Applications]
·For cart picking and weighing management of industrial waste.

Part Number
SD-100
SD-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Shape Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
JAN Code

฿ 32,966.49

BALANCES 1 Piece(s) 45 Day(s) 100,000Square Plate4457004981046603607

฿ 45,026.87

BALANCES 1 Piece(s) 45 Day(s) 200,000-6109104981046603614

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Dry Cell Battery Compatible Available Power Supply Size C batteries × 6 (sold separately)
Display 7-segment LCD (character height 22 mm)