1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS-232C Cable (Connector Shape: DIN)

RS-232C CABLE

RS-232C Cable (Connector Shape: DIN)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,517.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A cable for connecting a balance or scale to computers, etc. The cable used varies depending on the connector shape of the device you are connecting to.

 
Part Number
AX-KO1786-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,517.00

RS-232C CABLE 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Applicable Models, Series FG / FS / HC-i / HV-G / HV-WP / HW-G / HW-G (Large) / HW-WP Specification details Length: Approx. 2 m
Shape Balance side DIN, other side D-Sub 9P female JAN Code 4981046713573

Please check the type/dimensions/specifications of the part AX-KO1786-200 in the RS-232C Cable (Connector Shape: DIN) series.