1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
General Purpose Electronic Balance MC Series (Part Number)

AAD BALANCES

General Purpose Electronic Balance MC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 110,214.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Built-in weight for calibration
· Equipped with SHS weight sensor system
· RS-232C interface (D-Sub 25P female) is standard equipment
· Dust-proof and waterproof to IP65 (MC-10K/MC-30K/MC-100KS)
· Using GX-02 (sold separately) only allows weight values to be sent to computer via USB (MC-1000/MC-6100)
· Automatically adjusts response characteristics to handle usage environment, can display self-validation results at the same time
[Applications]
For integration in production lines to weigh liquids, powders and gases

Part Number
MC-6100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Dust-proof and waterproof function External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Details of the dust-proof and waterproof performance JAN Code

฿ 110,214.42

AAD BALANCES 1 Piece(s) 45 Day(s) 6,1000.001165165None21031786-4981046605762

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Measurement Plate Shape Square Plate Built-in Weight for Calibration Yes

Please check the type/dimensions/specifications of the part MC-6100 in the General Purpose Electronic Balance MC Series series.

Products with similar specification

Part Number
MC-1000
MC-10K
MC-30K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Dust-proof and waterproof function External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Details of the dust-proof and waterproof performance JAN Code

฿ 110,214.42

1 Piece(s) 45 Day(s) 1,1000.0001128128None21031786-4981046605755

฿ 147,612.36

1 Piece(s) 45 Day(s) 10,1000.001210270Available300355111IP654981046605779

฿ 147,612.36

1 Piece(s) 45 Day(s) 31,0000.01210270Available300355111IP654981046605786