(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Built-in weight for calibration
· Equipped with SHS
· RS-232C interface (D-Sub 25P female) is standard equipment
· Dust-proof and waterproof to IP65 (MC-10K/MC-30K/MC-100KS)
· Using GX-02 (sold separately) only allows weight values to be sent to computer via USB (MC-1000/MC-6100)
· Automatically adjusts response characteristics to handle usage environment, can display self-validation results at the same time
[Applications]
For integration in production lines to weigh liquids, powders and gases
Part Number |
---|
MC-10K |
MC-30K |
MC-1000 |
MC-6100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Minimum Display (g) | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Dust-proof and waterproof function | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Details of the dust-proof and waterproof performance | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 147,612.36 | AAD BALANCES | 1 Piece(s) | 45 Day(s) | 10,100 | 0.001 | 210 | 270 | Available | 300 | 355 | 111 | IP65 | 4981046605779 | ||
฿ 147,612.36 | AAD BALANCES | 1 Piece(s) | 45 Day(s) | 31,000 | 0.01 | 210 | 270 | Available | 300 | 355 | 111 | IP65 | 4981046605786 | ||
฿ 110,214.42 | AAD BALANCES | 1 Piece(s) | 45 Day(s) | 1,100 | 0.0001 | 128 | 128 | None | 210 | 317 | 86 | - | 4981046605755 | ||
฿ 110,214.42 | AAD BALANCES | 1 Piece(s) | 45 Day(s) | 6,100 | 0.001 | 165 | 165 | None | 210 | 317 | 86 | - | 4981046605762 |
Loading...
Main applications | Weighing instruments | Measurement Plate Shape | Square Plate | Built-in Weight for Calibration | Yes |
---|
How can we improve?
How can we improve?