1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FZ-iR Series Scale With Validation And Built-In Weight For Calibration (FZ-200IR)

BALANCES

FZ-iR Series Scale With Validation And Built-In Weight For Calibration (FZ-200IR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measurement method: electromagnetic balance type
· Accuracy class: Class II
· Scale interval type: single interval
· Includes self-correction function (built-in counterweight type), so it can be used in any region
· Grams (g), carats (ct) for jewels, and monme for pearls (mom) are among the units that can be validated and used for "transactions" or "certification."
· The upper housing case is an aluminum die casting and the lower case is stainless steel
· Compact, easy to use B5 size.
· Possesses functions for performing statistical processing of weight values, displaying results and outputting statistics calculations.
· RS-232C interface (D-Sub 9P male) and underfloor weighing fixture are standard equipment
· Compact acrylic wind guard equipped as standard
· FXi-09-JA built-in battery (sold separately) can be incorporated into the scale for use in places without a power supply
· Output supports GLP, GMP, GCP and ISO

Part Number
FZ-200IR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions (φ)
(mm)
Operating Range
(g)
JAN Code

฿ 31,271.57

BALANCES 1 Piece(s) 45 Day(s) 2200.011300.02 to 2204981046606127

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Measurement Plate Shape Round Countersunk Head PC Connection Function Yes (Options including a cable are required.)
Built-in Weight for Calibration Yes Specification details Material of weighing tray: SUS304 External dimension (W)(mm) 193
External dimensions (D)(mm) 262.5 External dimensions (H)(mm) 84.5 Weight(kg) Approx. 3.0

Please check the type/dimensions/specifications of the part FZ-200IR in the FZ-iR Series Scale With Validation And Built-In Weight For Calibration series.

Products with similar specification

Part Number
FZ-120IR
FZ-2000IR
FZ-300IR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions (φ)
(mm)
Operating Range
(g)
JAN Code

฿ 29,457.46

1 Piece(s) 45 Day(s) 1220.011300.02 to 1224981046606110

฿ 31,271.57

1 Piece(s) 45 Day(s) 2,2000.11500.5 to 2,2204981046606158

฿ 33,085.68

1 Piece(s) 45 Day(s) 3200.011300.02 to 3204981046606134