1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FJ-TiS Series Dust-Proof And Waterproof Crane Scale

FJ-TiS Series Dust-Proof And Waterproof Crane Scale
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 82,389.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IP65 class compliant, so can be washed with water
Can be used for a wide array of weighing from various factories in the food industry, to weighing waste materials
[Features]
· Aluminum alloy
· Charger and 2 battery packs equipped as standard
· Display is easy to see from below as well
· LED display

Part Number
FJ-T001IS
FJ-T002ISSALE
FJ-T003IS
FJ-T1.5IS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
JAN Code Trusco Code Weight
(kg)

฿ 82,389.97

SCALE 1 Piece(s) 34 Day(s) 1,000,0005004981046606950456-543616

฿ 112,117.00

฿ 84,087.75

AAD CRANE SCALE 1 Piece(s) 21 Day(s) 2,000,0001,0004981046606974456-544416

฿ 107,081.40

AAD CRANE SCALE 1 Piece(s) 30 Day(s) 3,000,0001,0004981046606981456-545216.5

฿ 107,003.91

AAD CRANE SCALE 1 Piece(s) 34 Day(s) 1,500,0005004981046606967456-546116

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Dust-proof and waterproof function Available Details of the dust-proof and waterproof performance IP65
Display Low battery, zero point, tare weight, hold