1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD-4212C Series High Accuracy Weighing Sensor For Incorporation in Production Lines (Part Number)

AD-4212C Series High Accuracy Weighing Sensor For Incorporation in Production Lines
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 92,815.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Employs an electromagnetic cell (electromagnetic digital load cell) EM-DLC method, is equipped with a high accuracy, high speed Compact C-SHS (Compact-Super Hybrid Sensor), and features high speed 0.5 s response and high speed output at 50 times per second (when using a baud rate of 9,600 or more)
· Sends weighing data directly to computer, PLC, PC, etc., and includes a 10 m cable as standard
· Compact scale part is 59 mm wide and can be arranged as desired
· Scale part is dust-proof and waterproof to IP65
[Applications]
· For use in production processes for secondary batteries, electronic components, pharmaceuticals, resist ink, coatings and oils

Part Number
AD-4212C-300
AD-4212C-3000
AD-4212C-301
AD-4212C-3100
AD-4212C-600
AD-4212C-6000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
JAN Code Supplement

฿ 92,815.06

AAD BALANCES 1 Piece(s) 45 Day(s) 103200.0014981046604666-

฿ 92,815.06

AAD BALANCES 1 Piece(s) 45 Day(s) 103,2000.014981046604673-

฿ 115,908.26

AAD BALANCES 1 Piece(s) 45 Day(s) 1051/3200.0001/0.0014981046606295AD-4212C-301 automatically switches to the standard range (minimum display: 0.001 g) when the weight exceeds 51 g, but will return to the precision range (minimum display: 0.0001 g) by pressing the RE-ZERO key. This product is capable of weighing in the precision range even when a heavy tare is set.

฿ 115,908.26

AAD BALANCES 1 Piece(s) 45 Day(s) 10510/32000.001/0.014981046606318AD-4212C-3100 automatically switches to the standard range (minimum display: 0.01 g) when the weight exceeds 510 g, but will return to the precision range (minimum display: 0.001 g) by pressing the RE-ZERO key. This product is capable of weighing in the precision range even when a heavy tare is set.

฿ 115,908.26

AAD BALANCES 1 Piece(s) 45 Day(s) 106200.0014981046605274-

฿ 115,908.26

AAD BALANCES 1 Piece(s) 45 Day(s) 106,2000.014981046605281-

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Measurement Plate Shape Square Plate Measurement Plate Dimensions D(mm) 50
Measurement Plate Dimensions W(mm) 50 Dust-proof and waterproof function Available Specification details Weighing tray material: SUS316 / Wind guard material: SUS304 / Upper case material: zinc die casting (epoxy undercoat & acrylic coating)
External dimension (W)(mm) 59 External dimensions (D)(mm) 231 External dimensions (H)(mm) 91
Details of the dust-proof and waterproof performance IP65 (weighing unit) Accessory Data communication equipment software WinCT-AD4212C, RS-232C output cable (10 m), weighing tray, tray holder, tray holder fixing screw (countersunk screw: M4 × 6), AC adapter, AC adapter identification sticker, built-in weight for calibration (OIML E2 level accuracy)