(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tool set TSST430

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TSST430

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    433×220×240
  • Set Content(Point)
    72
  • Case color
    Red
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    13,800/set, 27,000/cabin
  • Supplementary explanation
    Tool cabinet (TC1701BU)
Part Number
TSST430 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color

฿ 36,761.04

฿ 23,332.23

TNE TOOL SET 1 Piece(s) 1 Day(s) Red

Basic Specifications

Product Description

New 2017 tool set.
[Features]
· The high-level carbon tray used here for the first time is ideal for preventing tools from being lost and for maintaining cleanliness.
· A new size and new handle type.
· A tool case with durability and functionality, adopting a top surface flat V type 3-stage double-opening case while pursuing rigidity and functional beauty.
Blue work cabinet comes as a present. (Work cabinet will be sent separately. Please register on the WEB using the enclosed card)

Specifications of TSST430

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    433×220×240
  • Set Content(Point)
    72
  • Case color
    Red
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    13,800/set, 27,000/cabin
  • Supplementary explanation
    Tool cabinet (TC1701BU)
Part Number
TSST430 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color

฿ 36,761.04

฿ 23,332.23

TNE TOOL SET 1 Piece(s) 1 Day(s) Red

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

カーボン調トレー

ツールセット:関連画像

 

ツールセット:関連画像