1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel / Metal-Use (Double-Sided Reinforcement) Extra【10 Pieces Per Package】

RST GRIND STONES

Stainless Steel / Metal-Use (Double-Sided Reinforcement) Extra
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 693.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thin, double-sided reinforced cutting wheel.
·Less burrs and burns
·For stainless steel and metal

Part Number
105-1.0-15-AZ46SX
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 693.36

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material Stainless Steel Abrasive AZ
Particle Size(#) 46 Hardness S Outside Diameter(mm) 105
Blade Thickness(mm) 1 Inner Diameter(mm) 15 Detailed hardness SX
Maximum Operating Peripheral Speed(m/s) 80

Please check the type/dimensions/specifications of the part 105-1.0-15-AZ46SX in the Stainless Steel / Metal-Use (Double-Sided Reinforcement) Extra series.