1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Golden Egg" Offset Type【10 Pieces Per Package】

RST GRIND STONES

"Golden Egg" Offset Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,065.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· One of the thinnest grindstones, despite double-sided reinforcement.
· Ideal for stainless steel cutting.
· Little burring or burns.
· Easily cut with a light push without exerting force.

Part Number
GEG-108-1.0-15-AZ60P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,065.81

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Offset Type Work Material Stainless Steel Abrasive AZ
Particle Size(#) 60 Hardness P Outside Diameter(mm) 108
Blade Thickness(mm) 1 Inner Diameter(mm) 15 Maximum Operating Peripheral Speed(m/s) 80
Maximum Operating Rotational Speed(rpm) 14,000

Please check the type/dimensions/specifications of the part GEG-108-1.0-15-AZ60P in the "Golden Egg" Offset Type series.