1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Hand Lapper

Diamond Hand Lapper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,882.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A diamond file electrodeposited with fine quality diamond abrasive grains that have been selected carefully.
· Excellent in abrasion resistance, no shape change, suitable for precision machining.
· A vitrified porous type diamond lapper.
· Excellent grindability gives a scratch-free finish.
· It is optimal for correcting and sharpening blade tips, chamfering and polishing ceramics, glass, etc., finishing of carbide molds, removal of discharge hardening layer, and finishing of discharge surface.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, and Copper

Part Number
RD5801
RD5802
RD5803
RD5804
RD5805
RD5806
RD5807
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code

฿ 2,886.70

WHETSTONE 1 Piece(s) 8 Day(s) 400856-8365

฿ 4,267.00

MNT WHETSTONE 1 Piece(s) 47 Day(s) 800856-8364

฿ 2,882.64

MNT WHETSTONE 1 Piece(s) 8 Day(s) 1,200856-8363

฿ 2,901.94

MNT WHETSTONE 1 Piece(s) 5 Day(s) 2,000856-8362

฿ 2,901.94

MNT WHETSTONE 1 Piece(s) 5 Day(s) 4,000856-8361

฿ 2,901.94

MNT WHETSTONE 1 Piece(s) 5 Day(s) 6,000856-8360

฿ 2,901.94

MNT WHETSTONE 1 Piece(s) 5 Day(s) 8,000856-8359

Loading...

  1. 1

Basic Information

Type Hand Stone/Rapper Product Type Soldering Type Blade Width(mm) 10
Shape Hand Wrapper