1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sleeve Collet

SLEEVE COLLET

Sleeve Collet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,587.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dedicated shaft for various wheel tools, disk tools and cutting tools.
· Enables the use of ⌀2.34 shaft tools without replacing the collet chuck (⌀3.0).

 
Part Number
PA2001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,587.28

SLEEVE COLLET 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Other Outer Diameter(mm) 3.6 Hole Diameter(mm) 2.34
Size(mm) Shank diameter: ⌀3.0 mm Overall Length(mm) 21.5 Trusco Code 856-8505

Please check the type/dimensions/specifications of the part PA2001 in the Sleeve Collet series.