1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutting Disk With Glass Reinforcing Material DIA

Cutting Disk With Glass Reinforcing Material DIA
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 661.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cut-off wheel that is harder to break and resistant to bending, because of glass fiber reinforcing material.
· Optimal for cutting or shape correction of general steel to alloy steel, titanium alloy, etc.
[Applications]
· For ceramics / carbide alloy

 
Part Number
MC2921
MC2922
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade thickness
(mm)
Trusco Code

฿ 661.99

MNT WHETSTONE 1 Piece(s) Available 6 Day(s) 0.2856-8522

฿ 661.99

MNT WHETSTONE 5 Piece(s) 6 Day(s) 0.3856-8521

Loading...

  1. 1

Basic Information

Product Type Flat work material Non-metal Abrasive material DIA
Outer Diameter(mm) 20 Internal Diameter(mm) 1.8 Max. Rotational Speed(rpm) 15,000