1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cutting Disk With Glass Reinforcing Material GC【10 Pieces Per Package】

Cutting Disk With Glass Reinforcing Material GC
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,955.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cut-off wheel that is harder to break and resistant to bending, because of glass fiber reinforcing material.
· Optimal for cutting or shape correction of general steel to alloy steel, titanium alloy, etc.
[Applications]
· For ceramics/silicon

Part Number
MC2911
MC2912
MC2913
MC2914
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Max. Rotational Speed
(rpm)
Trusco Code

฿ 2,057.00

MNT WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 47 Day(s) 220.215,000856-8526

฿ 1,955.00

MNT WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 47 Day(s) 220.315,000856-8525

฿ 2,057.00

MNT WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 47 Day(s) 250.210,000856-8524

฿ 2,159.00

MNT WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 47 Day(s) 250.310,000856-8523

Loading...

  1. 1

Basic Information

Product Type Flat work material Non-metal Abrasive material GC
Internal Diameter(mm) 1.8