1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tsuya-Deru Polishing Compound (Part Number)

ABRASIVE / PASTE

Tsuya-Deru Polishing Compound
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 553.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For polishing and removing dirt from metal.
Mildly fragrant type with no unpleasant odor (petroleum smell). Stubborn dirt and small scratches are removed cleanly, restoring beautiful luster.

 
Part Number
HD1051
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 553.84

ABRASIVE / PASTE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Type Glazing agent Capacity(g) 100 ml