1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Hole Brush, U Type

Spiral Hole Brush, U Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 945.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Enables work with the tip while reducing damage to the abutting surface.
Results in less damage to the abutting surface compared to typical spiral hole brushes.
[Applications]
· Compatible materials: Tool steel, alloy steel, resins, rubber, general steel, stainless steel, aluminum, copper

Part Number
FD1901
FD1902
FD1903
FD1904
FD1905
FD1911
FD1912
FD1913
FD1914
FD1915
FD1921
FD1922
FD1923
FD1924
FD1925
FD1931
FD1932
FD1933
FD1934
FD1935
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire diameter
(mm)
Trusco Code Hair material Particle Size
(#)

฿ 945.60

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) 80.2856-8812Nylon-

฿ 945.60

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) -0.2856-8811Nylon-

฿ 945.60

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) 120.2856-8810Nylon-

฿ 945.60

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) 140.2856-8809Nylon-

฿ 945.60

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) -0.2856-8808Nylon-

฿ 945.60

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) 80.3856-8807Nylon-

฿ 945.60

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) -0.3856-8806Nylon-

฿ 945.60

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) 120.3856-8805Nylon-

฿ 945.60

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) 140.3856-8804Nylon-

฿ 945.60

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) -0.3856-8803Nylon-

฿ 1,026.63

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) 80.45856-8802Nylon containing abrasive grains500

฿ 1,026.63

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) -0.45856-8801Nylon containing abrasive grains500

฿ 1,026.63

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) 120.45856-8800Nylon containing abrasive grains500

฿ 1,026.63

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) 140.45856-8799Nylon containing abrasive grains500

฿ 1,026.63

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) -0.45856-8798Nylon containing abrasive grains500

฿ 1,026.63

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) 80.3856-8797Nylon containing abrasive grains600

฿ 1,026.63

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) -0.3856-8796Nylon containing abrasive grains600

฿ 1,026.63

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) 120.3856-8795Nylon containing abrasive grains600

฿ 1,026.63

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) 140.3856-8794Nylon containing abrasive grains600

฿ 1,026.63

MNT WHEEL BRUSH 1 Piece(s) 6 Day(s) -0.3856-8793Nylon containing abrasive grains600

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Spiral brush Brush Long(mm) 40
Shaft length(mm) 75.0 Max. Rotational Speed(rpm) 3,000