1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Brush, Wheel, Stainless Steel

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,036.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A brush with excellent durability, as well as heat and abrasion resistance, useful for a wade range of applications.
· Various wire diameters are available.
[Applications]
· Compatible materials: Tool steel, alloy steel, general steel, stainless steel, aluminum, copper

Part Number
FC4271
FC4272
FC4273
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBrush Long
(mm)
Shaft length
(mm)
Trusco Code

฿ 1,036.00

MNT WHEEL BRUSH 1 Piece(s) 47 Day(s) 643856-8824

฿ 1,036.00

MNT WHEEL BRUSH 1 Piece(s) 47 Day(s) -50.0856-8823

฿ 1,143.00

MNT WHEEL BRUSH 1 Piece(s) 47 Day(s) -50.0856-8822

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Wheel Brush Wire diameter(mm) 0.3
Max. Rotational Speed(rpm) 3,000 Hair material Stainless steel