1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Delight Sander, Laminated Type【1-3 Pieces Per Package】

Delight Sander, Laminated Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,101.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A grinding tool that uses a cotton non-woven cloth material coated with abrasive grains.
· Adapts well to different work surfaces, good for working on curved surfaces as well as flat surfaces.
[Applications]
· Compatible materials: Tool steel, alloy steel, resins, rubber, general steel, stainless steel, aluminum, copper

 
Part Number
EA6003
EA6004
EA6005
EA6011
EA6012
EA6013
EA6014
EA6015
EA6021
EA6022
EA6023
EA6024
EA6025
EA6031
EA6032
EA6033
EA6034
EA6035
EA6041
EA6042
EA6043
EA6044
EA6045
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBrush Long
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Particle Size
(#)

฿ 1,101.85

MNT COTTON SANDER 1 Pack(s)

3 Pieces Per Package

13 Day(s) -4512,000853-0113400

฿ 1,101.85

MNT COTTON SANDER 1 Piece(s) 12 Day(s) -4512,000853-0114600

฿ 1,101.85

MNT COTTON SANDER 1 Piece(s) 6 Day(s) -4512,000853-01151000

฿ 1,103.24

MNT COTTON SANDER 1 Piece(s) 11 Day(s) -4512,000853-0116120

฿ 1,103.24

MNT COTTON SANDER 1 Piece(s) 12 Day(s) -4512,000853-0117240

฿ 1,103.24

MNT COTTON SANDER 1 Piece(s) 11 Day(s) -4512,000853-0118400

฿ 1,103.24

MNT COTTON SANDER 1 Piece(s) 13 Day(s) -4512,000853-0119600

฿ 1,103.24

MNT COTTON SANDER 1 Piece(s) 6 Day(s) -4512,000853-01201000

฿ 1,205.16

MNT COTTON SANDER 1 Piece(s) 6 Day(s) -3910,000853-0121120

฿ 1,205.16

MNT COTTON SANDER 1 Pack(s)

3 Pieces Per Package

11 Day(s) -3910,000853-0122240

฿ 1,205.16

MNT COTTON SANDER 1 Pack(s)

3 Pieces Per Package

12 Day(s) -3910,000853-0123400

฿ 1,205.16

MNT COTTON SANDER 1 Piece(s) 12 Day(s) -3910,000853-0124600

฿ 1,205.16

MNT COTTON SANDER 1 Piece(s) 13 Day(s) -3910,000853-01251000

฿ 1,209.80

MNT COTTON SANDER 1 Piece(s) 14 Day(s) 123910,000853-0126120

฿ 1,209.80

MNT COTTON SANDER 1 Piece(s) 6 Day(s) 123910,000853-0127240

฿ 1,209.80

MNT COTTON SANDER 1 Piece(s) 6 Day(s) 123910,000853-0128400

฿ 1,209.80

MNT COTTON SANDER 1 Piece(s) 6 Day(s) 123910,000853-0129600

฿ 1,209.80

MNT COTTON SANDER 1 Piece(s) 12 Day(s) 123910,000853-01301000

฿ 1,216.78

MNT COTTON SANDER 1 Pack(s)

3 Pieces Per Package

13 Day(s) 143910,000853-0131120

฿ 1,216.78

MNT COTTON SANDER 1 Pack(s)

3 Pieces Per Package

13 Day(s) 143910,000853-0132240

฿ 1,216.78

MNT COTTON SANDER 1 Pack(s)

3 Pieces Per Package

13 Day(s) 143910,000853-0133400

฿ 1,216.78

MNT COTTON SANDER 1 Pack(s)

3 Pieces Per Package

13 Day(s) 143910,000853-0134600

฿ 1,216.78

MNT COTTON SANDER 1 Pack(s)

3 Pieces Per Package

13 Day(s) 143910,000853-01351000

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Wheel Brush Compatible Device Model Drill presses / electric drills