1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushion Sander, Laminated Type

Cushion Sander, Laminated Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,350.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Offers soft contact with the workpiece as well as good adaptability, good for working on both flat surfaces and curved surfaces.
· Generates little heat during grinding and does not cause grinding burns on the workpiece.
[Applications]
· Compatible materials: Tool steel, alloy steel, resins, rubber, general steel, stainless steel, aluminum, copper

Part Number
EA5103
EA5104
EA5105
EA5113
EA5114
EA5115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Trusco Code Particle Size
(#)

฿ 1,350.75

MNT WHETSTONE 1 Piece(s) 6 Day(s) 22856-8885280

฿ 1,431.78

MNT WHETSTONE 1 Piece(s) 9 Day(s) 22856-8884320

฿ 1,431.78

MNT WHETSTONE 1 Piece(s) 6 Day(s) 22856-8883800

฿ 1,350.75

MNT WHETSTONE 1 Piece(s) 11 Day(s) -856-8882280

฿ 1,431.78

MNT WHETSTONE 1 Piece(s) 6 Day(s) -856-8881320

฿ 1,431.78

MNT WHETSTONE 1 Piece(s) 6 Day(s) -856-8880800

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Wheel Brush Brush Long(mm) 8
Shaft length(mm) 52 Max. Rotational Speed(rpm) 5,000 Compatible Device Model Drill presses / electric drills