1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Grindstone For Grinding, Long Shaft #320

Rubber Grindstone For Grinding, Long Shaft #320
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,979.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A rubber grindstone suitable for grinding.
· Optimal for grinding in deep holes and deep slits.
[Applications]
· Compatible materials: Tool steel, alloy steel, stainless steel, aluminum

Part Number
DB3821
DB3822
DB3823
DB3824
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Grindstone section length
(mm)
Max. Rotational Speed
(rpm)
Trusco Code

฿ 1,979.66

MNT WHETSTONE 1 Piece(s) 5 Day(s) 41310,000856-8891

฿ 2,141.27

MNT WHETSTONE 1 Piece(s) 5 Day(s) 6176,000856-8890

฿ 2,141.27

MNT WHETSTONE 1 Piece(s) 5 Day(s) 8205,000856-8889

฿ 2,302.89

MNT WHETSTONE 1 Piece(s) 5 Day(s) 10204,500856-8888

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Particle Size(#) 320 Type Cylinder
abrasive grain White alumina mixed abrasive