(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-7373-01 |
3-7373-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specifications | Size | Particle Size (μm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,440.00 |
clean wiper | 1 Pack(s) |
150 Pieces Per Package |
19 Day(s) | "Technical data" | 6×6 | - | ||
฿ 1,690.00 |
clean wiper | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | - | 9×9 | 9 inches, less than 0.3 to 0.5: 26 pcs., less than 0.5 to 1.0: 11 pcs., less than 1.0 to 2.0: 5 pcs., less than 2.0 to 5.0: 8 pcs., 5.0 or more: 1 pc. |
It has high wiping ability in general by using split fibers to maintain good wiping ability, the special knitting method to allow wiping in any direction, and microfibers in addition.
Part Number |
---|
3-7373-01 |
3-7373-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specifications | Size | Particle Size (μm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,440.00 |
clean wiper | 1 Pack(s) |
150 Pieces Per Package |
19 Day(s) | "Technical data" | 6×6 | - | ||
฿ 1,690.00 |
clean wiper | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | - | 9×9 | 9 inches, less than 0.3 to 0.5: 26 pcs., less than 0.5 to 1.0: 11 pcs., less than 1.0 to 2.0: 5 pcs., less than 2.0 to 5.0: 8 pcs., 5.0 or more: 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?