(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Low Dust Generation / Nylon, Polyester / 10 Pairs) EA354 GB Series

Gloves (Low Dust Generation / Nylon, Polyester / 10 Pairs) EA354 GB Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,422.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
78-0095-74
78-0095-75
78-0095-76
78-0095-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Code part number Size Palm circumference
(cm)
Middle finger length
(cm)
Product detail type Weight
(g)

฿ 1,422.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) White, yellow EA354GB-11 S 16.0 7.2 S 16 g (Pair)

฿ 1,422.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) White/green EA354GB-12 M 18.5 7.7 M 19 g (Pair)

฿ 1,422.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) White/gold EA354GB-13 L 19.5 8.0 L 20 g (Pair)

฿ 1,422.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) White/gray EA354GB-14 XL 21.5 8.8 XL 23 g (Pair)

Basic Specifications

  • Material
    Base Material: Nylon, polyester, coating: Polyurethane
  • Thickness(mm)
    0.7
  • Applications
    Precision machinery industry, machinery industry, automobile-related industry

Product Description

[Specifications]
·Applications: precision machine industry, machine industry, automobile-related industry
·Materials: base material: nylon, polyester, coating: polyurethane

Part Number
78-0095-74
78-0095-75
78-0095-76
78-0095-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Code part number Size Palm circumference
(cm)
Middle finger length
(cm)
Product detail type Weight
(g)

฿ 1,422.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) White, yellow EA354GB-11 S 16.0 7.2 S 16 g (Pair)

฿ 1,422.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) White/green EA354GB-12 M 18.5 7.7 M 19 g (Pair)

฿ 1,422.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) White/gold EA354GB-13 L 19.5 8.0 L 20 g (Pair)

฿ 1,422.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) White/gray EA354GB-14 XL 21.5 8.8 XL 23 g (Pair)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1