(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant Gloves

Heat-Resistant Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,021.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3229-89
61-3229-90
61-3229-91
61-3229-92
61-3229-93
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Model Number Code Number Thickness
(mm)
Weight
(g)
Palm circumference
(cm)
Degree of cleanliness Material heat resistance temperature Product detail type Back of the hand Overall length
(cm)
Flat In the palm

฿ 5,021.76

CLEANROOM GLOVES 1 Piece(s) 6 Day(s) White/ivory TMZ780F 409-8986 Approx. 3.5 135 27 Equivalent to ISO Class 5 (Fed/STD Class 100) 200°C 28CM With polyester and polyurethane 28 - 100% polyester

฿ 6,574.28

CLEANROOM GLOVES 1 Piece(s) 13 Day(s) Ivory TMZ782F 409-8994 Approx. 3.5 175 27 Equivalent to ISO Class 5 (Fed/STD Class 100) 200°C 35CM Synthetic leather (Polyester, polyurethane) 35 - 100% polyester

฿ 8,471.69

CLEANROOM GLOVES 1 Piece(s) 17 Day(s) Ivory TMZ783F 409-9001 Approx. 3.5 240 27 Equivalent to ISO Class 5 (Fed/STD Class 100) 200°C 50CM Synthetic leather (Polyester, polyurethane) 50 - 100% polyester

฿ 9,161.96

CLEANROOM GLOVES 1 Piece(s) 13 Day(s) Brown/yellow TPG650 286-9047 1.5 (back of the hand), 3.5 (Palm) 175 29.0 ISO Class 5 (Fed / STD Class 100) equivalent 500°C (PBO fiber part), 300°C (Aramid fiber part) 26 CM customizable size Aramid fiber (with cotton adhered) 100% 26.0 (Front) PBO fiber / aramid mixed felt, heat insulating sheet -

฿ 9,679.31

CLEANROOM GLOVES 1 Piece(s) 13 Day(s) Brown/yellow TPG651 286-9055 1.5 (back of the hand), 3.5 (Palm) 210 29.0 ISO Class 5 (Fed / STD Class 100) equivalent 500°C (PBO fiber part), 300°C (Aramid fiber part) 33 CM customizable size Aramid fiber (with cotton adhered) 100% 33.0 (Front) PBO fiber / aramid mixed felt, heat insulating sheet -

Basic Specifications

  • Size
    Free
  • Specifications
    Clean pack specifications
  • Country of manufacture
    Japan
  • Middle finger length(cm)
    8.5
  • Applications
    Cleanroom / precision machine industry
  • Back
    100% polyester

Product Description

[Specifications]
·Suitable for cleanrooms and precision machine industry.
·Clean pack specifications

Part Number
61-3229-89
61-3229-90
61-3229-91
61-3229-92
61-3229-93
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Model Number Code Number Thickness
(mm)
Weight
(g)
Palm circumference
(cm)
Degree of cleanliness Material heat resistance temperature Product detail type Back of the hand Overall length
(cm)
Flat In the palm

฿ 5,021.76

CLEANROOM GLOVES 1 Piece(s) 6 Day(s) White/ivory TMZ780F 409-8986 Approx. 3.5 135 27 Equivalent to ISO Class 5 (Fed/STD Class 100) 200°C 28CM With polyester and polyurethane 28 - 100% polyester

฿ 6,574.28

CLEANROOM GLOVES 1 Piece(s) 13 Day(s) Ivory TMZ782F 409-8994 Approx. 3.5 175 27 Equivalent to ISO Class 5 (Fed/STD Class 100) 200°C 35CM Synthetic leather (Polyester, polyurethane) 35 - 100% polyester

฿ 8,471.69

CLEANROOM GLOVES 1 Piece(s) 17 Day(s) Ivory TMZ783F 409-9001 Approx. 3.5 240 27 Equivalent to ISO Class 5 (Fed/STD Class 100) 200°C 50CM Synthetic leather (Polyester, polyurethane) 50 - 100% polyester

฿ 9,161.96

CLEANROOM GLOVES 1 Piece(s) 13 Day(s) Brown/yellow TPG650 286-9047 1.5 (back of the hand), 3.5 (Palm) 175 29.0 ISO Class 5 (Fed / STD Class 100) equivalent 500°C (PBO fiber part), 300°C (Aramid fiber part) 26 CM customizable size Aramid fiber (with cotton adhered) 100% 26.0 (Front) PBO fiber / aramid mixed felt, heat insulating sheet -

฿ 9,679.31

CLEANROOM GLOVES 1 Piece(s) 13 Day(s) Brown/yellow TPG651 286-9055 1.5 (back of the hand), 3.5 (Palm) 210 29.0 ISO Class 5 (Fed / STD Class 100) equivalent 500°C (PBO fiber part), 300°C (Aramid fiber part) 33 CM customizable size Aramid fiber (with cotton adhered) 100% 33.0 (Front) PBO fiber / aramid mixed felt, heat insulating sheet -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1