(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Conductive Double-Sided Tape

ASPURE Conductive Double-Sided Tape

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-7375-01

  • Material
    Body/non-woven, Core/PE (polyethylene)
  • Thickness(μm)
    50
  • Length(mm)
    50000
  • Adhesive strength
    1,100 ± 100 g / 25 mm
  • Surface resistance
    10^5 Ω/□≦
  • Width(mm)
    25
  • Product detail type
    25 mm × 50 m, 1 roll included
Part Number
3-7375-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,429.11

tape 1 Piece(s) Same day

Basic Specifications

  • Material
    Body/non-woven, Core/PE (polyethylene)
  • Thickness(μm)
    50
  • Length(mm)
    50000
  • Adhesive strength
    1,100 ± 100 g / 25 mm
  • Surface resistance
    10^5 Ω/□≦
  • Width(mm)
    25
  • Product detail type
    25 mm × 50 m, 1 roll included

Product Description

[Features]
·Double-sided tape that retains conductivity
·Suitable for work sites that require antistatic

Specifications of 3-7375-01

  • Material
    Body/non-woven, Core/PE (polyethylene)
  • Thickness(μm)
    50
  • Length(mm)
    50000
  • Adhesive strength
    1,100 ± 100 g / 25 mm
  • Surface resistance
    10^5 Ω/□≦
  • Width(mm)
    25
  • Product detail type
    25 mm × 50 m, 1 roll included
Part Number
3-7375-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,429.11

tape 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1