(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Tacky Gloves【10 Pieces Per Package】

ASPURE Tacky Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,440.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-7370-02
3-7370-03
3-7370-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color(wrist section) Product detail type

฿ 1,440.00

Gloves 1 Pack(s)

10 Pieces Per Package

40 Day(s) L Gray L, 10 pairs included

฿ 1,440.00

Gloves 1 Pack(s)

10 Pieces Per Package

40 Day(s) M Green M, 10 pairs included

฿ 1,440.00

Gloves 1 Pack(s)

10 Pieces Per Package

40 Day(s) S White S, 10 pairs included

Basic Specifications

  • Material
    100% polyester
  • Product name
    Conductive water-soluble adhesive
Part Number
3-7370-02
3-7370-03
3-7370-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color(wrist section) Product detail type

฿ 1,440.00

Gloves 1 Pack(s)

10 Pieces Per Package

40 Day(s) L Gray L, 10 pairs included

฿ 1,440.00

Gloves 1 Pack(s)

10 Pieces Per Package

40 Day(s) M Green M, 10 pairs included

฿ 1,440.00

Gloves 1 Pack(s)

10 Pieces Per Package

40 Day(s) S White S, 10 pairs included

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1