(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Mat, 14-206 Series【1-50 Pieces Per Package】

Safety Mat, 14-206 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,128.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1610-43
62-1610-44
62-1610-45
62-1610-46
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size

฿ 4,152.00

SAFETY MAT 510 X 610MM 1 Pack(s)

50 Pieces Per Package

19 Day(s) 510×610mm

฿ 3,128.00

SAFETY MAT 510 X 910MM 1 Pack(s)

25 Pieces Per Package

19 Day(s) 510×910mm

฿ 4,825.00

SAFETY MAT 510MM X 30M 1 Piece(s) - 19 Day(s) 510 mm × 30 m

฿ 10,357.00

SAFETY MAT 510MM X 76M 1 Piece(s) - 19 Day(s) 510 mm × 76 m

Basic Specifications

  • Water Absorption
    750 mL/m2
  • Material
    Front: spunbonded non-woven; Back: polyethylene

Product Description

It is a safety mat that prevents liquids from spreading due to its excellent absorbency, softens the impact between fragile instruments such as glass and laboratory tables, and also prevents liquids from penetrating the laboratory table due to its resistance to chemicals.

Part Number
62-1610-43
62-1610-44
62-1610-45
62-1610-46
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size

฿ 4,152.00

SAFETY MAT 510 X 610MM 1 Pack(s)

50 Pieces Per Package

19 Day(s) 510×610mm

฿ 3,128.00

SAFETY MAT 510 X 910MM 1 Pack(s)

25 Pieces Per Package

19 Day(s) 510×910mm

฿ 4,825.00

SAFETY MAT 510MM X 30M 1 Piece(s) - 19 Day(s) 510 mm × 30 m

฿ 10,357.00

SAFETY MAT 510MM X 76M 1 Piece(s) - 19 Day(s) 510 mm × 76 m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1