(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Sheet for ASPURE Air Shower【30 Pieces Per Package】

Adhesive Sheet for ASPURE Air Shower

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2-2148-12

  • Size(mm)
    300×300
  • Hole Size
    ø150mm
  • Thickness(μm)
    35/layer (film)
  • Product Name
    Water-soluble adhesive
  • Specifications
    White, strong adhesion
  • Material
    MDPE (medium density polyethylene)
  • Features
    With serial number (countdown)
Part Number
2-2148-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,343.00

Adhesive sheet 1 Pack(s)

30 Pieces Per Package

19 Day(s)

Basic Specifications

  • Size(mm)
    300×300
  • Hole Size
    ø150mm
  • Thickness(μm)
    35/layer (film)
  • Product Name
    Water-soluble adhesive
  • Specifications
    White, strong adhesion
  • Material
    MDPE (medium density polyethylene)
  • Features
    With serial number (countdown)

Product Description

[Features]
·It is used by attaching it to the wall of the air shower.
·The visualization of dust and foreign objects caught leads to the promotion of 5S measures.
·It is a layered type that can be peeled off one at a time and thrown away.
·The tags are numbered consecutively to count down as you peel off the film.

Specifications of 2-2148-12

  • Size(mm)
    300×300
  • Hole Size
    ø150mm
  • Thickness(μm)
    35/layer (film)
  • Product Name
    Water-soluble adhesive
  • Specifications
    White, strong adhesion
  • Material
    MDPE (medium density polyethylene)
  • Features
    With serial number (countdown)
Part Number
2-2148-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,343.00

Adhesive sheet 1 Pack(s)

30 Pieces Per Package

19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1