(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clean System (Air Dryer, 2 Types of Filters), ACM-45 Series

Clean System (Air Dryer, 2 Types of Filters), ACM-45 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 26,305.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-0955-87 SALE
62-0955-88 SALE
62-0955-89 SALE
62-0955-90 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part number Connection Port Size

฿ 26,305.00

฿ 21,044.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) ACM-45 Rc1/4

฿ 27,557.00

฿ 22,045.60

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) ACM-45-V Rc1/4 (Entrance: ø6 single-action)

฿ 27,557.00

฿ 22,045.60

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) ACM-45-G Rc1/4

฿ 28,810.00

฿ 23,048.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) ACM-45-V-G Rc1/4 (Entrance: ø6 single-action)

Basic Specifications

  • Specifications
    Oil removal available
  • Micron Rating
    0.01μm
  • Maximum Operating Pressure
    0.7 MPa
  • Operating fluid
    Air
  • Approximate Outlet Air Flow Rate
    1 to 30 L/minute
  • Atmospheric Dew Point
    -5℃~-15℃

Product Description

[Specifications]
· Maximum operating pressure: 0.7 MPa
·Approximate Outlet Air Flow Rate: 1 to 30 L/minute
·Atmospheric dew point: -5°C to -15°C
·Oil removal available

Part Number
62-0955-87 SALE
62-0955-88 SALE
62-0955-89 SALE
62-0955-90 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part number Connection Port Size

฿ 26,305.00

฿ 21,044.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) ACM-45 Rc1/4

฿ 27,557.00

฿ 22,045.60

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) ACM-45-V Rc1/4 (Entrance: ø6 single-action)

฿ 27,557.00

฿ 22,045.60

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) ACM-45-G Rc1/4

฿ 28,810.00

฿ 23,048.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) ACM-45-V-G Rc1/4 (Entrance: ø6 single-action)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1