(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
62-0955-66 |
62-0955-67 |
62-0955-68 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Part number | Connection Port Size |
---|---|---|---|---|---|---|---|
฿ 24,540.00 ฿ 19,632.00 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) | AB-45-V | Rc1/4 (Entrance: ø6 single-action) | ||
฿ 24,540.00 ฿ 19,632.00 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) | AB-45-G | Rc1/4 | ||
฿ 25,793.00 ฿ 20,634.40 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) | AB-45-V-G | Rc1/4 (Entrance: ø6 single-action) |
[Specifications]
· Maximum operating pressure: 0.7 MPa
·Approximate Outlet Air Flow Rate: 1 to 30 L/minute
·Atmospheric dew point: -5°C to -15°C
·Adjustable pressure regulating valve
Part Number |
---|
62-0955-66 |
62-0955-67 |
62-0955-68 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Part number | Connection Port Size |
---|---|---|---|---|---|---|---|
฿ 24,540.00 ฿ 19,632.00 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) | AB-45-V | Rc1/4 (Entrance: ø6 single-action) | ||
฿ 24,540.00 ฿ 19,632.00 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) | AB-45-G | Rc1/4 | ||
฿ 25,793.00 ฿ 20,634.40 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) | AB-45-V-G | Rc1/4 (Entrance: ø6 single-action) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?