SHPF-25C-492 Filter

Caution
Product Description
[Features]
· A wavelength (color) separation filter with a sharp rise that transmits light on the short wavelength side and cuts light on the long wavelength side.
· Can be used for bioimaging and flow cytometry.
· In the cut band, this filter features light blocking properties superior to those of OD5 and has transmittance that exceeds an average of 90% in the transmission band.
· There is almost no light absorption by the film thanks to the dielectric multilayer film coating.
· * The transmittance wavelength characteristics may change if using an incident angle other than 0°.
· * In general, the larger the incident angle, the more the wavelength characteristics shift to the shorter wavelength side.
[Product Specifications]
· [ Common Specifications]
· Coating: Dielectric Multilayer Film
· Incidence Angle: 0°
· Scratch-Dig: 60-40
· [Individual Specifications]
· Transmission Band Wavelength: 400 – 480 nm
· Transmission Band Transmittance: > Average 90%
· Transmission Limit Wavelength: 483 nm
· Cut Band Wavelength: 492 to 1120 nm
· Cut Band Optical Density (Average): 6
· Thickness t: 3.5 mm