S-SLB-10-100N Spherical Concave Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A product with surface quality one level below the spherical concave lens (SLB-N).
    · Use for optical systems that do not require high surface quality, such as for lighting or observation.
    · Specifications other than the surface quality are almost the same as the spherical concave lens (SLB-N).
    · With the exception of high-precision experiments using lasers, we recommend this lens.
    · A plano-concave lens with little spherical aberration and a bi-concave lens that can greatly refract and shorten the focal length are available.
    · In addition to the non-coated product, three types of lenses with anti-reflective coating for the visible range, near-infrared range, and infrared range are available.
    · * Spherical surface biconcave lenses have chromatic aberration, resulting in focal lengths changing with wavelength.
    · * Non-coated products have loss due to reflections at the front and rear surfaces, with a transmittance of about 90%.
    · * The outer ridgeline of the concave surface is chamfered.
    · * As such, the edge thickness (te) may be smaller than designed.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Design Wavelength: 546.1 nm
    · Refractive Index: n e = 1.519
    · Eccentricity: < 3'
    · Coating: Non-Coated
    · Effective diameter: S-SLB-N: 90% of the outer diameter, S-SLB-B-N: 85% of the outer diameter
    · Scratch-Dig: 60-40
    · [Individual Specifications]
    · Antireflection Film Coating Wavelength Region: Not Coated
    · Outer diameter φD: φ10 mm
    · Focal distance f: -100 mm
    · Rim thickness te: 2.2 mm
    · Central thickness tc: 2 mm
    · Back focus fb: -101.3 mm
    · Radius of the curvature r: 51.90 mm
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
    S-SLB-10-100N Spherical Concave Lens | AS ONE | MISUMI Thailand