S-SLB-10B-20PM Biconvex Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A product with surface quality one level below the spherical convex lens (SLB-P).
    · Usable for optical systems that do not require high surface quality, such as for lighting or observation.
    · Specifications other than the surface quality are almost the same as the spherical convex lens (SLB-P).
    · With the exception of high-precision experiments using lasers, we recommend this lens.
    · A bi-convex lens that's widely refracted to shorten the focal length.
    · In addition to the non-coated product, three types of lenses with anti-reflective coating for the visible range, near-infrared range, and infrared range are available.
    · * Spherical surface planoconvex lenses and spherical surface biconvex lenses have chromatic aberration, resulting in focal lengths changing with wavelength.
    · * The planoconvex lens has an orientation for light incidence.
    · * Be sure to have parallel light incident from the convex surface.
    · * When reversed, spherical aberration may increase and the condensing spot may widen or images may be out of focus.
    · * Non-coated products have loss due to reflections at the front and rear surfaces, with a transmittance of about 90%.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Design Wavelength: 546.1 nm
    · Refractive Index: n e = 1.519
    · Eccentricity: < 3'
    · Coating: Anti-reflective Film (400-700 nm)
    · Transmittance: > Average 99%
    · Laser Yield Strength (Reference Value): 4 J/cm^2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
    · Effective diameter: 85% of the outer diameter (83% of the outer diameter for φD < φ10 mm)
    · Scratch-Dig: 60-40
    · [Individual Specifications]
    · Antireflection Film Coating Wavelength Region: 400-700 nm
    · Outer diameter φD: φ10 mm
    · Focal distance f: 20.5 mm
    · Rim thickness te: 2 mm
    · Central thickness tc: 3.2 mm
    · Back focus fb: 19.5 mm
    · Radius of the curvature r: 20.76 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    S-SLB-10B-20PM Biconvex Lens | AS ONE | MISUMI Thailand