S-TFA-15C03-10 Plane Mirror

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Optimal for applications that do not require low scratch polishing for lasers, such as simple experiments and illumination optics.
    · Other surface accuracies and reflectances are the same as the laser aluminum mirror (TFA).
    · The aluminum features a protective coat that is damage resistant, and any dirt on the mirror surface can be wiped away.
    · Reflectance with less fluctuation can be obtained over a wide wavelength range from visible light to near infrared.
    · * Loss of a large amount of light may occur due to aluminum film absorption when transmitting light with multiple mirrors.
    · * Use a dielectric multi-layer film mirror (TFM, etc.).
    · * Reflectance for the specification shows average reflectance values of P polarization and S polarization.
    · * Reflectance may vary according to the polarization of the incident beam.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Coating: Al+MgF 2
    · Parallelism: < 3'
    · Incidence Angle: 45°
    · Laser Yield Strength: 0.25 J/cm2 (Pulse Width: 10 ns, Repetition Frequency: 20 Hz)
    · Scratch-Dig: 60-40
    · Effective range: Circle or ellipse inscribed in the rectangle that makes up 90% of the external diameter or 90% of the external dimensions
    · [Individual Specifications]
    · Outer diameter φD: φ15 mm
    · Thickness t: 3 mm
    · Substrate Surface Accuracy: λ/10
    · Rear Surface: Sanded Surface

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat