PDBS70-50.8C1.5 Splitter

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A polka-dot beam splitter is a beam splitter which has a dot pattern aluminum coating on its glass surface.
    · There is little dependence on the incident angle, and it can be used with wavelengths over a broad range from the ultraviolet region to the infrared region.
    · The reflective transmittance ratio is adjusted according to the area ratio of the coated points.
    · In contrast to the dielectric type beam splitter, even changing the incidence angle will produce almost no change in the ratio of the reflectivity and transmissivity.
    · Two outer diameters of φ25.4 mm and φ50.8 mm and three reflectance transmittance ratios of 7:3, 5:5, and 3:7 are available.
    · * Diffraction occurs when used with a laser beam with high coherence.
    · * With the incidence of light, scattered light will be caused by dots.
    · * Transmittance at 45 degrees is expressed with the average values of P polarization and S polarization.
    · * Optical path of the transmitted light may be shifted a few millimeters parallel from the incident light, depending on the refractive index and thickness of the substrate.
    · * There is a chance it will not split according to the separation ratio if the diameter of the incident beam is extremely thin.
    · * Do not wash with water, solvents, etc. This is a cause of surface deterioration.
    · * Use in an environment with little dust and no condensation.
    · * If dust or dirt adheres, use dry air to blow them away gently rather than breathing on them.
    [Product Specifications]
    · [ Common Specifications]
    · Material: Synthetic Quartz
    · Parallelism: < 3'
    · Coating: Front/Al + MgF2, Back/Non-Coated
    · Recommended Incidence Angle: 0°-45°
    · Operating Wavelength Range: 250-2,200 nm
    · Scratch-Dig: 80-50
    · Dot Pitch: 0.3 mm
    · Effective Diameter: Circle excluding the circumference of 1.5 mm
    · [Individual Specifications]
    · Reflectivity : Transmittance: 70 : 30
    · Outer diameter φD: φ50.8 mm
    · Thickness t: 1.5 mm
    · Transmittance (wavelength 555 nm, incidence 0°): 30% (+0/-5%)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat