TCEA124C-23/195-SH25

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · The beam that passes through one of the two elliptical focal points is reflected off the elliptical surface and passes through the other focal point.
    · Using this principle, a light source can be placed at one focal point to collect light at the other focal point.
    · Used for lamp light entering the optical fiber or light guide.
    · High focusing performance is achieved by precise aspherical processing.
    · Because the aluminum coating has a damage resistant protective coat, it can be used for long periods with stability.
    · Mirrors can be selected from a wide range of variations categorized by outer diameter, focal position, and so on, to suit the specifications.
    · TEMPAX® is a registered trademark of SCHOTT AG.
    · A parabolic mirror (TPCA) that projects the light of the first focus in infinite distance is also available.
    · * When using a light source with directivity, rays will not be reflected to the mirror surface and condensing at the second focal point is impossible.
    · * Luminance distribution may form a ring shape when moving away from the second focal point.
    [Product Specifications]
    · [ Common Specifications]
    · Material: Tempax®
    · Coating: Al + SiO2
    · [Individual Specifications]
    · Outer diameter φD: 124 mm
    · Thickness H: 56.5 mm*
    · Hole Diameter φC: φ25 mm
    · Ma: 32.6 mm
    · Mb: 139.4 mm
    · First Focal Distance A: 23
    · Second Focal Distance B: 195
    · * These are design values, so individual units may vary. (Not a guaranteed value)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat