TCPA-152C-17-SH30 Mirror

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · This is a mirror with a curved surface to convert the divergent light from the point light source into a directional beam.
    · By making the curved surface a paraboloid, directional light can be produced more efficiently than with a concave mirror with a spherical surface.
    · It is used as a reflecting mirror in a lamp, such as in the lamp housing of a microscope.
    · High performance is achieved by precise aspherical processing.
    · Because the aluminum coating has a damage resistant protective coat, it can be used for long periods with stability.
    · A hole has been drilled on the axis of the paraboloid which allows a lamp to be placed simply at the focal position.
    · When a thick parallel light is incident, light can be gathered at one point.
    · TEMPAX® is a registered trademark of SCHOTT AG.
    · Elliptical mirrors (TCEA) for condensing light from a lamp into one point are also available.
    · * If a light source with high directivity is placed at the focal point, light rays will not reach the mirror surface and parabolic mirror effects cannot be obtained.
    · * Light near the center of the optical axis will not be reflected due to the hole in the mirror, so the luminance distribution of parallel light may be a ring-shaped distribution.
    · * When condensing light from the parabolic mirror via the lens, the effect of the light entering the lens directly from the lamp means that the light will not converge on one point.
    [Product Specifications]
    · [ Common Specifications]
    · Material: Tempax®
    · Coating: Al + SiO2
    · [Individual Specifications]
    · Outer diameter φD: 152 mm
    · Focal distance f: 17 mm
    · Thickness H: 76.5 mm*
    · Hole Diameter φC: φ30 mm
    · * These are design values, so individual units may vary. (Not a guaranteed value)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TCPA-152C-17-SH30 Mirror | AS ONE | MISUMI Thailand