TFAG-50C08-10 Silver Plane Mirror

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A planar total reflection mirror coated with silver (Ag) that can obtain high reflectance in a wide wavelength range from visible light to infrared.
    · Since silver has been coated with a protective membrane, it is possible to use it with little or no oxidation over long periods of time.
    · Higher reflectance than aluminum mirrors can be obtained in the wavelength range from visible to infrared.
    · The incidence dependence is smaller than with dielectric multilayer film, and it can be used arranged at various incidence angles.
    · As it has been coated with a protective film, scratches are unlikely to remain when wiped with a cloth, etc.
    · * For long-term storage, use a de-oxidizer to prevent the oxidation of silver.
    · * Loss of light may occur due to silver absorption when transmitting light with multiple mirrors.
    · * Use a multi-layered dielectric film mirror (TFVM) for incidence of 0°-45°.
    · * Reflectance for the specification shows average reflectance values of P polarization and S polarization.
    · * Reflectance may vary according to the polarization of the incident beam.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Coating: Ag + Dielectric Multilayer Film
    · Reflectivity: R ≥ 97.5% Average (450-2,000 nm)
    · Substrate Surface Accuracy: λ/10
    · Parallelism: < 3'
    · Scratch-Dig: 40-20
    · Effective Diameter: 90% of External Diameter
    · [Individual Specifications]
    · Compatible Wavelength: 450 to 2,000 nm
    · Outer diameter φD: φ50 mm
    · Thickness t: 8 mm
    · Rear Surface: Polished Surface

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TFAG-50C08-10 Silver Plane Mirror | AS ONE | MISUMI Thailand