BEHP-5-1064 Beam Expander

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A laser beam expander that supports high-power lasers.
    · Collimation can be finely adjusted with the diopter correction function.
    · With a lens design that takes into account wave-front aberration, it can be used in high-accuracy optical systems such as interferometers and laser machining.
    · The optical system of the beam expander has an air gap structure that does not use adhesives to bond lenses.
    · By turning the diopter ring located at the center of the beam expander, switching between the collimated beam and divergent beam from the focused beam is possible.
    · Used when strict collimating adjustment is required, or the position of the beam waist is varied.
    · Laser beam expander holders (BE-M22H, BE-M34H) with finely adjustable gates for fixing beam expanders are available.
    · * Beam expanders cannot be used in the reverse direction to function as beam diameter condensers for creating collimated light.
    · * Calculate the divergence angle of the laser beam and the position of the beam waist, and use an appropriate optical system accordingly.
    [Product Specifications]
    · [ Common Specifications]
    · Lens Material: Synthetic Quartz
    · Lens Configuration: 2 Groups, 4 pcs (Galilean Type)
    · Viewing Angle: 2° (all angles)
    · Coating: Anti-reflective Film (Designed Wavelength and 633 nm)
    · Telescopic Amount of Lens Barrel Length: ±5 mm
    · [Individual Specifications]
    · Design Wavelength: 1,064 nm
    · Beam magnification: 5x
    · Incidence Effective Diameter: φ6 mm
    · Laser Yield Strength*: 7 J/cm2
    · * Laser Pulse Width 10 ns, Repetition Frequency 20 Hz

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat