CDL-1515-100PM Lens

Caution
Product Description
[Features]
· With a single concave lens made by adhering two cylindrical surface lenses of different wavelength dispersing refractive indices, a narrow line near the theoretical limit can be produced.
· Cylindrical plano-convex lens (CLB-P) is recommended when color bleeding or line blurring is a problem.
· Designed to reduce focus deviation in the entire visible light range.
· Since the direction of the condensing line is parallel to the side (B) of the outer diameter, optical adjustment is easy.
· It can be a substitute for the slit in spectrometers and such.
· A cylindrical lens holder (CHA) for fixing achromatic cylinder lenses is available.
· * Achromatic cylinder lenses are oriented for incidence of parallel light.
· * Have parallel light incident from the surface with the smaller radius of curvature (the surface indicated by the arrow).
· * Having parallel light incident from the opposite side thickens the condensing line.
· * In the generating line direction (B direction), there are no achromatic lens effects, aberration reducing characteristics, or light condensing abilities.
· * When linear light enters the achromatic cylinder lens, it will not be parallel light.
· * Diverges in the generating line direction (B direction).
· * High quality parallel light incident to the lens is necessary to condense light to a narrow ray.
[Product Specifications]
· [ Common Specifications]
· Material: N-SF5/BK7
· Design Wavelength: Blue: 486.1 nm, Green: 546.1 nm, Red: 656.3 nm
· Coating: Anti-reflective Film
· Adhesive: UV Curable Adhesive
· Laser Yield Strength: 0.3 J/cm2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
· Scratch-Dig: 60-40
· Effective diameter: Circle inscribed in the square that makes up 90% of the external dimensions
· [Individual Specifications]
· A X B: 15 X 15 mm
· Focal distance f: 100 mm
· Rim thickness te: 4.3 mm
· Central thickness tc: 5 mm
· Back focus fb