FRL-50S-10P Fresnel Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · While preserving its properties, the lens has been made into a thin plate-like shape using a step construction on a lens of short focal length which would otherwise be thicker.
    · Can be used as a substitute for lenses used as magnifying lenses or for LED lighting.
    · Machined directly into the 2 mm thick acrylic plate, it makes distortion unlikely and ensures stable performance.
    · Four types of focal lengths are available from 5 mm to 20 mm.
    · Weight saving is achieved compared with lenses of the same focal length, and the lens never pops out of the holder.
    · * Fresnel lenses have a particular orientation. The processed surface is the convex surface.
    · * When Fresnel lenses are used with lasers, diffracted light is generated by the step structure, leaking some light around the focused spot.
    · * Lens characteristics can be obtained within the range of φ50 mm, but focal length accuracy cannot be guaranteed outside the effective diameter.
    · * Forcefully rubbing the machined surface of the Fresnel lens may cause performance to deteriorate.
    · * Do not directly touch the machined surface.
    · * If exposed to high temperatures of 80°C or more, the product will distort and its performance will greatly deteriorate.
    [Product Specifications]
    · [ Common Specifications]
    · Material: Acrylic CLAREX (CLAREX is a registered trademark of Nitto Jushi Kogyo Co., Ltd.)
    · Refractive Index n d: 1.49
    · Focal Length Tolerance: ±10% of Focal Length (within Effective Diameter)
    · [Individual Specifications]
    · Focal distance : 10 mm
    · Prism Pitch: 0.05 mm
    · Effective Diameter: φ20 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    FRL-50S-10P Fresnel Lens | AS ONE | MISUMI Thailand