DL-15-50PNIR Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · With a single lens made by adhering two lenses of different wavelength dispersing refractive indices, the chromatic and spherical aberration can be reduced compared to single spherical lenses.
    · Usable as a condensing lens for near infrared LD or YAG lasers (1,064 nm).
    · Through the optimized lens design, the focal length barely changes across the near infrared range.
    · The focal distances of 700 nm, 880 nm, and 1,100 nm are matched and optimized to minimize aberration.
    · As both spherical aberration and chromatic aberration are well corrected, it is optimal as a laser collimating lens.
    · Corrected not only for aberrations on the on-axis object point but also for off-axis coma aberration and astigmatism.
    · An air gap type condensing lens (NYTL/NYDL) for laser processing is also available.
    · * Use achromatic lenses when imaging a picture with infinite distance as the focus or changing the positional light source to parallel light.
    · * Sufficient optical performance cannot be obtained when used for imaging at a close distance, etc.
    · * Achromatic lenses are oriented for incidence of parallel light.
    · * Have parallel light incident from the surface with the smaller radius of curvature (the surface indicated by the arrow).
    · * Having parallel light incident from the opposite side causes chromatic and spherical aberration, and enlarges the condensing spot.
    · * Chromatic aberration and spherical aberration will increase when used in the visible range. Also, transmittance may be negatively affected.
    [Product Specifications]
    · [ Common Specifications]
    · Material: N-LAK22/SF6
    · Design Wavelength: 700 nm 880 nm 1,100 nm
    · Coating: Multilayer Anti-reflective Film (700-1,550 nm)
    · Adhesive: UV Curable Adhesive
    · Laser Yield Strength: 0.3 J/cm2
    · Scratch-Dig: 40-20
    · Effective Diameter: 90% of External Diameter
    · [Individual Specifications]
    · Outer diameter φD: φ15 mm
    · Focal distance f: 50.2 mm
    · Central thickness tc: 5.9 mm
    · Rim thickness te: 4.9 mm
    · Back focus fb: 46.8 mm
    · Eccentricity: < 3'

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DL-15-50PNIR Lens | AS ONE | MISUMI Thailand