(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
61-6949-09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 23,733.00 |
LABORATORY MATERIALS | 1 Piece(s) | 40 Day(s) |
[Features]
· A mirror made by depositing an aluminum film on one side of a glass substrate.
· A large type is available at low cost.
· Can be used as a mirror for visible light and near infrared light.
· It can be used for simple confirmation when a large mirror is required in experiments, etc.
· * The product is shipped with a protective film on the coated surface.
· * Remove the protective seal before use.
· * Loss of a large amount of light may occur due to aluminum film absorption when transmitting light with multiple mirrors.
· * Use a dielectric multi-layer film mirror (TFM, etc.).
[Product Specifications]
· [
· Material: Float Glass (Soda Lime Glass)
· Coating: Al + Dielectric Multilayer
· Effective Diameter: 90% of External Diameter
· Scratch-Dig: 60-40
· [Individual Specifications]
· Compatible Wavelength: 400 to 700 nm
· Reflectivity: > 90% on Average
· Length A: □300 mm
· Thickness t: 6 mm
· Surface Accuracy: 4-6λ (range of φ25.4 mm)
· Reverse Face: Mirror surface
Part Number |
---|
61-6949-09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 23,733.00 |
LABORATORY MATERIALS | 1 Piece(s) | 40 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?