TFAEFL-250S06-P Plane Mirror

Caution
Product Description
[Features]
· A mirror made by depositing an aluminum film on one side of a glass substrate.
· A large type is available at low cost.
· Can be used as a mirror for visible light and near infrared light.
· It can be used for simple confirmation when a large mirror is required in experiments, etc.
· * The product is shipped with a protective film on the coated surface.
· * Remove the protective seal before use.
· * Loss of a large amount of light may occur due to aluminum film absorption when transmitting light with multiple mirrors.
· * Use a dielectric multi-layer film mirror (TFM, etc.).
[Product Specifications]
· [ Common Specifications]
· Material: Float Glass (Soda Lime Glass)
· Coating: Al + Dielectric Multilayer
· Effective Diameter: 90% of External Diameter
· Scratch-Dig: 60-40
· [Individual Specifications]
· Compatible Wavelength: 400 to 700 nm
· Reflectivity: > 90% on Average
· Length A: □250 mm
· Thickness t: 6 mm
· Surface Accuracy: 4-6λ (range of φ25.4 mm)
· Reverse Face: Mirror surface