CPC-14.24C29.02-P Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · The internal reflection type paraboloid lens is an optical element capable of collecting the light incident from various directions onto an emission end face by means of reflection off a streamlined side face.
    · It is used as a condenser for solar cells.
    · For directional light with an incidence angle of 25° or less, light can be efficiently collected onto the emission end face no matter from which direction it is incident.
    · As inner reflection of the glass is used, the configuration can be simplified compared to the lens system.
    · By using glass lens press molding technology, both high performance and low price have been achieved.
    · * Since total reflection is provided on the sides (aspheric), reflectance will be dramatically worsened if fingerprints or dirt are adhered to the sides.
    · * The reflectance of the sides is 99% or more, but anti-reflective coating is not applied to the incident and emitting surfaces, so a reflection loss of 4% will occur for each.
    · * Light emitted from the end surface does not condense to one point, but instead disperses randomly over a large area.
    · * As such, this cannot be used for condensed beam or collimated beam applications.
    [Product Specifications]
    · [ Common Specifications]
    · Material: B270® equivalent
    · Coating: Non-Coated
    · Permissible Reception Angle: 25°
    · Scratch-Dig: Both End Surfaces: 80-50, Side Surface (Aspheric Surface): 160-50
    · [Individual Specifications]
    · Product Name: Internal Reflection Type Parabolic Lens