SLGE-25-100P Planoconvex Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · The germanium monocrystals used in semiconductors, with low absorption in the 2-20 µm infrared wavelengths, can be used as optical elements with infrared light.
    · A single lens made of this germanium crystal.
    · It is used as a lens of a camera for observing infrared rays such as thermography.
    · The appearance has a metallic luster which does not transmit light, but it will transmit a broad infrared region over 2-20 µm.
    · Wavelengths 1.5 µm or less will not be transmitted, making it effective as a filter for infrared transmissions as well.
    · Since it has a refractive index of 4 or greater, the curvature is more gentle than for a glass lens.
    · Germanium is completely harmless to the human body, allowing it to be used safely.
    · * Germanium lenses have a metallic luster that reflects and absorbs visible light, preventing transmittance.
    · * Germanium lenses without an anti-reflective coat have loss due to surface reflection and thus have a transmittance of approximately 42%.
    · * Effects of radiation spectra due to temperature need to be considered when measuring infrared wavelengths.
    · * If the product is used in an environment of 30°C or more, infrared radiated light (near 9.6 μm) is emitted from every substance and infrared spectra cannot be observed correctly.
    [Product Specifications]
    · [ Common Specifications]
    · Material: Germanium (Ge)
    · Design Wavelength: 10.6 μm
    · Coating: Non-Coated
    · Surface Reflectance: 36% (wavelength 5 µm)
    · Shape: Spherical plano-convex, both surfaces polished
    · Eccentricity: < 3'
    · Effective Diameter: 90% of External Diameter
    · Scratch-Dig: 60-40
    · [Individual Specifications]
    · Focal distance f: 100 mm
    · Back focus fb: 99.25 mm
    · Rim thickness te: 2.74 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SLGE-25-100P Planoconvex Lens | AS ONE | MISUMI Thailand