SLSI-25-100P Spot Illumination

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · LED lighting with coaxial epi-illumination for spot illumination applications.
    · Applications for coaxial epi-illumination lighting include our zoom microscope, ultra-long operation zoom microscope, observation unit with coaxial lighting, various telecentric lenses, etc.
    · Can be used as spot lighting.
    · The use of a light guide adapter to connect with various types of light guides allows use for ring and line lights, etc.
    · Extension cable is available as an option.
    · Various light guides are available as options.
    · * Use in combination with the dedicated power source (SPS-SLSI).
    [Product Specifications]
    · [ Common Specifications]
    · Material: Silicon (Si)
    · Design Wavelength: 5 μm
    · Coating: Non-Coated
    · Surface Reflectance: 30% (per surface)
    · Shape: Spherical plano-convex, both surfaces polished
    · Eccentricity: < 3'
    · Effective Diameter: 90% of External Diameter
    · Scratch-Dig: 60-40
    · [Individual Specifications]
    · Focal distance f: 100 mm
    · Back focus fb: 98 mm
    · Rim thickness te: 2.0 mm
    · Central thickness tc: 2.3 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat