SLSH-25-50P Planoconvex Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Sapphire crystals are transparent crystals that do not absorb visible light up to the infrared wavelength of 5 μm. Also, sapphire crystals feature extremely high hardness and are resistant to scratching. A single lens made of this sapphire crystal.
    · Since sapphire crystal is extremely chemically stable, it is used for outdoor optical devices.
    · Since there is no absorption (1.4 μm, 2.2 μm, 2.7 μm) due to water (OH radical), it can be used for lenses of near infrared spectrometers.
    · Sapphire is completely harmless to the human body, allowing it to be used safely.
    · Jewel sapphires are natural sapphire crystals which have been adulterated with metal ions such as iron and titanium.
    · Artificial sapphire crystals are colorless and transparent.
    · * The surface does not have antireflection film coating.
    · * With loss due to surface reflection (7.7% per surface), the transmittance is approximately 86.5%.
    [Product Specifications]
    · [ Common Specifications]
    · Material: Optical Sapphire Crystal (uniaxial crystal)
    · Design Wavelength: 546.1 nm
    · Coating: Non-Coated
    · Shape: Spherical plano-convex, both surfaces polished
    · Eccentricity: < 10'
    · Effective Diameter: 90% of External Diameter
    · Scratch-Dig: 60-40
    · [Individual Specifications]
    · Focal distance f: 50 mm
    · Back focus fb: 47.7 mm
    · Rim thickness te: 2.0 mm
    · Central thickness tc: 4.1 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SLSH-25-50P Planoconvex Lens | AS ONE | MISUMI Thailand